Productos
Productos RFID
Sigue estos enlaces a nuestra base de datos de productos y encuentre el producto adecuado para su solución RFID.
RFID Read/Write Heads (HF)
User benefit: Wide choice of versatile and reliable HF RFID devices for challenging industrial tasks, including variants for Ex-area or food industry applications (Wash-down, IP69K)
RFID read/write Heads (UHF)
User benefit: Read/write ranges of several meters, optimum integration into applications, and rugged design (IP67) for challenging industrial conditions
Q300 – RFID UHF Reader with Ethernet
User benefit: Simplified installation and maximum application possibilities – direct connection of external antennas, selectable antenna polarization, output power of up to 2W, and "Power over Ethernet"
RFID Interfaces (HF/UHF)
User benefit: Mixed operation of HF and UHF read/write heads in fully encapsulated modules (IP67/IP69K) or the modular systems BL67 (IP67) and BL 20 (IP20)
PD67 – Multi-reader for HF/UHF RFID and 1D/2D Codes
User benefit: Flexible use thanks to robust design, IP67 protection, Android-based operating system and combined reading of HF/UHF tags, barcodes and data matrix codes
PD20 – UHF Handheld for Smartphones
User benefit: Fast connection of iOS and Android devices via free RFID app makes the PD20 ideal for simple UHF applications such as inventory and asset management
RFID Tags (HF)
User benefit: Full product range of HF data carriers for every application – whether under high temperature conditions, in hazardous area, or for on-metal mounting
RFID Tags (UHF)
User benefit: Broad portfolio of maintenance-free UHF tags (data carriers) for applications with higher reading ranges or bulk reading
RFID Safety Switches
User benefit: Monitoring doors, flaps, and other moving mechanical guards reliably with a tamper-proof system of cascadable, contactless safety sensors
Select Country
Turck worldwide