Network |
Tipo |
Bulk Cable
Número de Parte |
Weight
per 1000 ft |
DeviceNet |
572 |
RB50603 |
44.17 lbs |
DeviceNet |
575 |
RB50633 |
94.29 lbs |
DeviceNet |
577 |
RB50629 |
64.90 lbs |
DeviceNet |
578 |
RB50651 |
50.93 lbs |
DeviceNet |
579 |
RB50652 |
121.56 lbs |
DeviceNet |
5711 |
RB50721 |
65.00 lbs |
DeviceNet |
5713 |
RB50787 |
115.91 lbs |
DeviceNet |
5721 |
RB50859 |
100.91 lbs |
DeviceNet |
5722 |
RB50876 |
70.71 lbs |
DeviceNet |
5723 |
RB50877 |
60.30 lbs |
DeviceNet |
5724 |
RB51045 |
27.51 lbs |
DeviceNet |
5727 |
RB51106 |
157.32 lbs |
PROFIBUS-DP |
455 |
RB50672 |
62.14 lbs |
PROFIBUS-DP |
456 |
RB50683 |
48.42 lbs |
PROFIBUS-DP |
458 |
RB50692 |
58.32 lbs |
PROFIBUS-DP |
4510 |
RB50875 |
117.40 lbs |
PROFIBUS-DP |
4511 |
RB50881 |
63.98 lbs |
PROFIBUS-DP |
4512 |
RB51072 |
96.14 lbs |
PROFIBUS-PA |
483 |
RB50785 |
59.00 lbs |
PROFIBUS-PA |
480B |
RB50783 |
58.17 lbs |
PROFIBUS-PA |
482A |
RB50929 |
143.66 lbs |
PROFIBUS-PA |
482BA |
RB50803 |
141.8 lbs |
PROFIBUS-PA |
483B |
RB50786 |
59.00 lbs |
PROFIBUS-PA |
483BK |
RB50860 |
59.00 lbs |
Foundation fieldbus |
490 |
RB50693 |
58.17 lbs |
Foundation fieldbus |
493 |
RB50784 |
59.00 lbs |
Foundation fieldbus |
496 |
RB50891 |
64.05 lbs |
Foundation fieldbus |
4910 |
RB51047 |
68.26 lbs |
Foundation fieldbus |
4911 |
RB51048 |
176.86 lbs |
Foundation fieldbus |
490B |
RB50783 |
58.17 lbs |
Foundation fieldbus |
490OBS |
RB51056 |
58.17 lbs |
Foundation fieldbus |
492A |
RB50874 |
143.66 lbs |
Foundation fieldbus |
492BA |
RB50803 |
141.8 lbs |
Foundation fieldbus |
492BK |
RB50952 |
143.66 lbs |
Foundation fieldbus |
498B |
RB50980 |
35.72 lbs |
AS-interface |
252 |
RB50792 |
34.40 lbs |
AS-interface |
253 |
RB50782 |
41.84 lbs |
AS-interface |
254 |
RB50852 |
52.74 lbs |
AS-interface |
252BK |
RB50791 |
34.40 lbs |
AS-interface |
254B |
RB50962 |
52.74 lbs |
AS-interface |
254BK |
RB51029 |
52.74 lbs |
AS-interface |
255A |
RB50966 |
104.63 lbs |
AS-interface |
255BK |
RB51060 |
104.63 lbs |
HART |
H40A |
RB50939 |
143.66 lbs |
HART |
HM40 |
RB50938 |
50.38 lbs |
E-connect |
E40 |
RB50896 |
57.65 lbs |
E-connect |
E46 |
RB50925 |
81.44 lbs |
E-connect |
380 |
RB50897 |
36.07 lbs |
SDS |
530 |
RB50628 |
94.05 lbs |
SDS |
531 |
RB50591 |
68.58 lbs |
SDS |
532 |
RB50604 |
40.90 lbs |