May 1, 2008
Productos de Sensores
 |
|
High Temperature Factor 1 Sensors for Washdown Environments
Minneapolis, Minn. - TURCK’s line of uprox+ Factor 1 sensors now include IP 69k rated washdown versions with temperature ratings from -40 to 100 C. These sensors are designed to be highly resilient to the high-pressure cleaning agents often found in the food and beverage and pharmaceutical industries.
The sensors incorporate durable 316 stainless steel construction and a liquid crystal polymer front cap that aids in resisting moisture ingress. It also consists of a polypropylene cable jacket that stands up to harsh chemicals and extreme temperatures.
uprox+ sensors feature longer sensing ranges for detecting all metals, including non-ferrous metals such as stainless steel, at the same rated distance. This is especially useful in applications like food and beverage where the targets are often made from stainless steel.
|