Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
tiempo de:
Horario de Verano
TURCK Connect


20 de Diciembre de 2007

Productos de Redes e Interfase

detallesLanzamiento de Prensa          detallesAlta resolución          productoProducto


Machines Without a Control Cabinet are Possible with TURCK’s Programmable Gateways

 

Minneapolis, Minn. - TURCK’s new IP 67 rated programmable gateways utilize local network logic to perform complex tasks, and are compatible with TURCK’s family of BL products. Using these programmable gateways, along with TURCK’s power supplies and I/O, makes machines without a control cabinet a reality.

The programmable gateways may be used to control a variety of I/O including digital, analog, serial and RFID. The BL programmable gateways can be used in standalone situations or to reduce PLC load and network traffi c in larger installations with Modus TCP/IP, EtherNet/IP™ and PROFIBUS ® networks.

CoDeSys software is used to program the gateways. This free software utilizes popular IEC 61131-3 programming techniques, and a variety of formats are available to program the gateway, including ladder logic, structured text and fl ow charting. Furthermore, this software allows the use of function blocks to create code once and use it in multiple instances. Also available as part of the CoDeSys programming suite is an OPC server capable of reading real-time I/O data and serving it to any existing OPC solution.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página