Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
tiempo de:
Horario de Verano
TURCK Connect


January 12, 2007

Productos de Sensores



Sensores de Proximidad Inductivos revolucionarios de altas temperaturas de TURCK

 

Minneapolis, Minn. - TURCK introduces new high temperature sensors that operate at up to 250°C (482°F), and provide the longest sensing range of their type in the industry. These devices feature a separate sensing head assembly and electronic amplifier assembly to facilitate quick, cost-effective installation and maintenance.

Sensors used in high temperature applications have a shorter lifetime, typically 2000 hours, due to environmental conditions. TURCK’s CQ40 and CQ80 high temperature sensors are the first in the industry to incorporate a sensing head separate from the electronic amplifier assembly. Therefore, when the unit needs replacement, only the sensing head exposed to the high temperature environment will need to be replaced. TURCK’s high temperature sensors give you the freedom to replace only part of the sensor instead of the entire unit, significantly reducing operating costs, while lessening maintenance down time.

These sensors are ideal for use in extremely high temperatures and heat intensive operations, like those found in drying and curing ovens in automotive painting systems, food and beverage, and metal processing applications. The sensors are interconnected with standard M12 eurofast ® quick-disconnects utilizing Tefl on cables encased by an aluminum sleeve to prevent contamination of automotive painting systems.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página