Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
Tiempo de:
Horario de Verano
TURCK Connect


April 11, 2008

Productos de Sensores

detallesLanzamiento de Prensa          detallesAlta resolución          productoProducto


Sendix® Harsh Duty Single-Turn Magnetic Absolute Encoders

 

Minneapolis, Minn. - TURCK introduces new Sendix encoders with 12-bit analog and 14-bit CANopen outputs designed for users who need rugged, high resolution encoders. Die-cast housings, resistance to humidity and condensation and an IP 69k protection rating make these encoders exceptionally suitable for outdoor use.

These Kübler by TURCK absolute, single-turn, magnetic encoders use patented Sensor-Protect™ technology where the electronics are fully encapsulated and the mechanical assembly is separated, providing a high resistance to shock (>500g) and vibration (>30g). The encoders are assembled using proprietary Safety-Lockplus™ technology. This technology utilizes interlocking bearings on the flange and a mechanically protected shaft seal to protect the encoder from external debris during installation. These unique features, combined with an operating range of -40 to 85 C and the non-contact nature of the device, help ensure there is no wear on the encoders. The encoders come equipped with an LED to help ease installation and simplify diagnostics, as well as an integral cable or M12 connector. Since the encoders’ diameter is only 36 mm, it may also be applied in space restrictive locations.

Sendix encoders for CANopen networks may be programmed via the bus for node address, baud rate and termination for fast, error-free start-up. This also allows users to obtain position or speed data in real time. Other parameters, like scale factors, preset values and limit switch values may also be programmed via the bus.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página