Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
tiempo de:
Horario de Verano
TURCK Connect


30 de Abril de 2007

Productos de Sensores

detallesLanzamiento de Prensa           detallesAlta resolución          productoProducto


Kübler by TURCK Encoders Now Assembled in the U.S.

 

Minneapolis, Minn. - TURCK Inc. announced that Kübler by TURCK 2 inch encoders are now assembled in Minneapolis to provide extremely short lead times on these popular products – less than one week for encoders with 1024 pulses per revolution or less. These die-cast aluminum encoders are available with up to 3600 pulses per revolution, and are ideal for strenuous factory applications such as material handling, conveyor systems, process control and web control.

Kübler by TURCK 2 inch encoders include a captive bearing design that provides dramatically longer bearing life and extra protection during encoder installation. The encoders stand apart from the competition with an extremely high shock rating of 250 g that allows it to continue functioning where other encoders fail. These exceptionally heavy-duty encoders also feature some of the highest speed ratings (up to 12,000 RPM) and frequency responses (300 kHz) in the industry.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página