Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
Tiempo de:
Horario de Verano
TURCK Connect


December 31, 2008

Productos de Conectividad

detallesLanzamiento de Prensa          detallesAlta resolución         productoProduct


Conexiones rapidas S12 drasticamente reducido el tiempo de instalación y compatibles plenamente a cualquier rosca M12

 

Minneapolis, Minn. – TURCK announces its new 4 and 5-wire S12 Quick-Connect connectors that mate to any fully threaded M12 on the market, regardless of the manufacturer. These connectors use advanced technology to simply push/pull the connectors on/off of any M12 connection. A user can simply hear and feel the click of the connector to know that it is fully connected. Using the S12 Quick-Connect provides a cost effective method for component installation; including numerous junction box connections where installation time can be reduced by 85 percent.

The 4 and 5-wire cordsets use PVC jacket material. All connectors are rated for 250 Volts, 4 Amps and provide IEC IP 67 protection. The S12 Quick-Connect line offers male or female, straight and right angle connectors, standard and custom lengths, and pigtails or extension cordsets. To make the system complete, we offer fully encapsulated, mating receptacles, front and rear mount threads.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página