Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
Tiempo de:
Horario de Verano
TURCK Connect


June 16, 2009

Productos de Sensores

detallesLanzamiento de Prensa          detallesAlta resolución         productoProduct


Position Indication Taken to New Lengths

 

Minneapolis, Minn. - TURCK introduces the Q25L sensor, a magnetically actuated linear displacement sensor available with measuring ranges of 100, 125, 160 and 200 mm. The Q25L sensor is well-suited for applications that require precise signal transmission over long measuring distances, such as pneumatic pumps, slides, blanking or molding systems. By utilizing an external magnet as a position indicator, the sensor may be used in even more applications, such as moving platforms, point line measurement or other specially designed equipment where a cylinder is not present.

Like TURCK’s other cylinder position sensors, the Q25L detects the position of a piston on standard pneumatic cylinders by utilizing a series of Hall elements that sense the piston magnet and send a signal back to the processor. The Q25L line has a repeat accuracy of less than 0.1 percent of the measuring range and a linear deviation of less than 1 percent of the full scale. It also features a blind zone of only 20.5 mm on each end, making it easy-to-apply in space restricted areas.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página