Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
tiempo de:
Horario de Verano
TURCK Connect


23 de Agosto de 2007

Connectivity Products

detallesLanzamiento de Prensa          detallesAlta resolución          productoProducto


Molded M27 multifast® Connectors from TURCK

 

Minneapolis, Minn. – TURCK announces the ability to mold M27 multifast connectors. The 26 and 28-pin connectors can be used for power and signals to factory automation equipment in the automotive, semiconductor and material handling industries. These cordsets and receptacles are perfect replacements for D-Sub (DB-25) style connectors in industrial settings where DB-25 connectors are limited to 30 Volts and low current.

TURCK M27 connectors are rated for 150 Volts and 5 Amps and can handle up to 18 AWG wires. The 26 and 28-pin connectors are available with PVC fl exlife ® cable. All connectors provide IEC IP 67 protection.

Like most TURCK cordsets, the multifast line offers male or female, straight and right angle connectors, standard and custom lengths, and pigtails or extensions. To make the system complete, TURCK offers fully encapsulated mating receptacles with front mount threads.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página