Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
tiempo de:
Horario de Verano
TURCK Connect


April 6, 2007

Productos de Redes e Interfase

detallesLanzamiento de Prensa           detallesAlta resolución          productoProducto


Cable IP 20 resistente para la gestión DeviceNet™

 

Minneapolis, Minn. - TURCK introduces the JRBS-57 to its line of versatile, low-cost I/O management for DeviceNet. The JRBS-57 line of junction boxes provides the convenience of DIN-rail mounting in a rugged IP 20 design, and incorporates features that enhance usability and simplify wiring.

The JRBS-57 provides a common ground for all devices installed on the junction, and includes a BUS-in/BUS-out feature that eliminates the need for a separate splitter device. All connections are made with removable screw terminals for easy access during wiring. These terminal plugs are secured to the main housing via screws, eliminating the possibility of accidental disconnection. These standard features provide an overall cost effective solution in a variety of industrial applications.

All JRBS-57 products are constructed from die-cast aluminum to create a robust housing that provides a temperature rating of -13 to 158°F (-25 to 70°C). The products are available in 4, 6 or 8-port configurations.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página