Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
tiempo de:
Horario de Verano
TURCK Connect


October 18, 2007

Productos de Redes e Interfase

detallesLanzamiento de Prensa          detallesAlta resolución          productoProducto


Software Configurador BL ident por TURCK

 

Minneapolis, Minn. – TURCK announces new configuration software for its recently introduced BL ident RFID system. The free software aids in RFID equipment selection by quickly simulating an application’s parameters and values, and is available at www.turck.com.

Implementing RFID requires knowing the speed and proximity required in order for products to successfully pass the read/write heads, among other factors. Variables like data quantity, speed and distance impact equipment selection based on the specific application. General information, such as recommended read/write intervals or transfer rate, is typically insufficient when identifying the appropriate materials for a system. TURCK’s configuration software helps define this information and simulates an entire application’s RFID requirements simply and easily.

The configuration software utilizes the entire TURCK product database for up-to-date data, while generating the corresponding product data sheets and documentation. Standard function blocks are available for system integration into the various bus and control environments, such as PROFIBUS ®-DP, Ethernet and DeviceNet™.


 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página