June 23, 2009
Productos de Conectividad
 |
|
7/8 16UN Connectors that Provide 600 Volts and 15 Amps
Minneapolis, Minn. – TURCK announces new A-Size 3 and 4-pin 7/8 16UN powerfast™ connectors that provide up to 600 Volts and 15 Amps of power. These IP67 rated connectors provide a modular wiring system designed to handle high current applications for machine power distribution, while providing resistance to vibration commonly associated with conveyors, motors and material handling applications.
The cordsets are available with a tray rated, exposed run PVC flexlife ® cable, with or without STOOW rating, and 14 AWG wires that allow you to replace hard wiring with a robust, quick disconnect system that saves the time and money spent installing a conduit system.
The A-Size powerfast line offers male and female, straight connectors, standard and custom lengths, and pigtails or extensions. To make the system complete, fully encapsulated mating receptacles, with 1/2”-14 NPT mounting threads are available.
|