Mi carpeta/Enviar SolicitudAyuda
TURCK alrededor del mundo
Mapa del Sitio

por palabra clave  |  Tips  
Número telefónico:
 
tiempo de:
Horario de Verano
TURCK Connect


10 de Diciembre de 2007

Productos de Redes e Interfase

detallesLanzamiento de Prensa          detallesAlta resolución          productoProducto


MODULAR RFID EXPANDS IN THE CABINET OR ON THE MACHINE I/O WITH ONE GATEWAY

 

Minneapolis, Minn. – TURCK introduces a new 2RFID module for its BL ident RFID system that compliments its existing BL20 and BL67 network I/O systems. “BL ident’s modular design provides fl exible integration into new or existing TURCK systems,” says Mark DiSera, product marketing manager for TURCK’s network and interface division. “This modularity provides customization in both IP 20 rated cabinet installations and IP 67 rated fi eld installations.”

Up to 8 channels can be added to a single BL ident node, depending on the system requirements. All channels operate in parallel so that there is no time delay during communication between the data carrier and module. Adds DiSera, “The ability to add multiple channels makes the system more affordable, because you only incur the cost of one gateway. Additional standard I/O modules may also reside in the same rack confi guration – all while providing IP 20 or IP 67 protection.” BL ident is available with 2, 4, 6 or 8-channels.

The BL ident RFID system may be integrated into existing networks, including PROFIBUS-DP ®, DeviceNet™, Modbus-TCP, PROFINET and EtherNet/IP™. Standard function modules and/or sample code are available for integration into the control and fi eldbus environment. Additional functions, such as intentional switch-off of individual read/write heads, are inherent when the heads are installed in close proximity with overlapping air interface areas. Furthermore, a 32 kByte memory allows asynchronous processing of the individual read/write commands, and LEDs display diagnostics for the individual RFID channels and fi eldbus-specifi c diagnostic messages.
 
Imprimir esta páginaImprimir esta página    |     |ComentariosContáctenos / E-mail lista     | Inicio de la páginaInicio de la página